Jan 15,2026 by T-Motor
AERO ASIA 2025: T-MOTOR Showcases UAV Propulsion Systems
From November 27th to 30th, 2025, AERO ASIA was successfully held at the Zhuhai International Airshow Center. This edition brought together 387 enterprises from 22 countries and regions, featuring 174 aircraft in static and dynamic displays both indoors and outdoors, comprehensively covering fields such as emergency rescue, logistics transportation, agricultural plant protection, education and training, power line inspection, and surveying and mapping. During the event, T-MOTOR showcased multiple UAV propulsion systems, attracting significant attention from industry clients and facilitating numerous cooperation intentions, thanks to its solid technological expertise and scenario-based solutions.


1. A-Series Modular Propulsion System
- The A-Series is a new platform-based modular power system for multi-rotor UAVs, developed based on MPET technology.
- Widely applicable, suitable for most industrial scenarios.
- Currently includes 32 models (covering single-rotor and coaxial configurations).
- Takeoff weight range: 8–350 kg (quadcopter); maximum thrust per arm: 3.5–158 kg.
- Voltage support: 6S, 12S, 14S, 18S, 24S–28S; powerful performance with excellent cost-effectiveness.


2. VL-Series Vertical Takeoff and Landing Propulsion System
- Specifically designed for the rotor power needs of Vertical Takeoff and Landing (VTOL) UAVs.
- Currently includes dozens of models.
- Takeoff weight range: 10–150 kg (quadcopter); maximum thrust per rotor: 8.5–88 kg.
- Magnetic encoding for precise blade locking and dynamic power locking, minimizing power consumption and energy usage.


3. S-Series Heavy-Load Propulsion System
- Innovative structural design.
- Efficient air-cooled heat dissipation, ensuring ultra-durable and stable operation.
- High-voltage power supply: 400 V / 600 V.
- Maximum thrust per motor: 165–320 kg.


4. AT-Series Fixed-Wing Propulsion System
- The AT-Series motors are precisely developed for fixed-wing UAVs and eVTOL UAVs.
- Effectively enhances flight stability and reduces energy consumption, making it an ideal power solution for efficiency and reliability.



5. AX-Series Cruise Flight Propulsion System
- A power system specifically designed for fixed-wing cruise aircraft, delivering robust and rapid performance for cruise flight.



6. High-Performance Propellers
- T-MOTOR also exhibited multiple high-performance propeller blades, characterized by high thrust efficiency, low vibration, and strong stability.



Though the grand event has concluded, the journey continues without end. T-MOTOR sincerely thanks all attendees for their presence. Moving forward, we will persist in innovation, injecting new momentum into the development of the low-altitude economy.